text.skipToContent text.skipToNavigation

45NUT020A0050

Operation   'U' self lubricating guide
Name of Series   45
Stroke   50
Materials   Anodized aluminium body,  stainless steel AISI 420B columns
Bore   20
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Guides Mod. 45NUT for cylinders Series 24, 25

+ = add the stroke



Ø TF TG TH TI TL UFI UF G1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 L8 P P1 ØEA ØEB EC ØFA ØFB FC SW1 SW2
20 70 55 46,5 74 32 100 90 38 10 30 48 4 22 12 15 77 71 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 13
25 70 55 46,5 74 32 100 90 38 10 30 48 6 22 12 15 77 76 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 17


Guides Mod. 45NUT for cylinders Series 24, 25

+ = add the stroke



Ø TF TG TH TI TL UFI UF G1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 L8 P P1 ØEA ØEB EC ØFA ØFB FC SW1 SW2
20 70 55 46,5 74 32 100 90 38 10 30 48 4 22 12 15 77 71 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 13
25 70 55 46,5 74 32 100 90 38 10 30 48 6 22 12 15 77 76 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 17


We think you are in United States.
Update your location?