text.skipToContent text.skipToNavigation

45NHT020A0035

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Guides Mod. 45NHT for cylinders Series 24, 25

+ = add the stroke



Ø TF TG TH TI TL TM TN UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
20 68 40 38 58 32,5 20 23 76 32 79 10 17 108 4 22 12 58 160 15 37 34 37 71 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 13 6
25 68 40 38 58 32,5 20 23 76 32 79 10 17 108 6 17 12 58 160 15 37 34 37 76 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 17 6


Guides Mod. 45NHT for cylinders Series 24, 25

+ = add the stroke



Ø TF TG TH TI TL TM TN UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
20 68 40 38 58 32,5 20 23 76 32 79 10 17 108 4 22 12 58 160 15 37 34 37 71 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 13 6
25 68 40 38 58 32,5 20 23 76 32 79 10 17 108 6 17 12 58 160 15 37 34 37 76 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 17 6


We think you are in United States.
Update your location?