text.skipToContent text.skipToNavigation

45NHT020A0040

Operation   'H' self lubricating guide
Name of Series   45
Stroke   40
Materials   Anodized aluminium body,  stainless steel AISI 420B columns
Bore   20
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Guides Mod. 45NHT for cylinders Series 24, 25

+ = add the stroke



Ø TF TG TH TI TL TM TN UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
20 68 40 38 58 32,5 20 23 76 32 79 10 17 108 4 22 12 58 160 15 37 34 37 71 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 13 6
25 68 40 38 58 32,5 20 23 76 32 79 10 17 108 6 17 12 58 160 15 37 34 37 76 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 17 6


Guides Mod. 45NHT for cylinders Series 24, 25

+ = add the stroke



Ø TF TG TH TI TL TM TN UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
20 68 40 38 58 32,5 20 23 76 32 79 10 17 108 4 22 12 58 160 15 37 34 37 71 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 13 6
25 68 40 38 58 32,5 20 23 76 32 79 10 17 108 6 17 12 58 160 15 37 34 37 76 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 17 6


We think you are in United States.
Update your location?