text.skipToContent text.skipToNavigation

45NUT032A0020

Operation   'U' self lubricating guide
Name of Series   45
Stroke   20
Materials   Anodized aluminium body,  stainless steel AISI 420B columns
Bore   32
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Guides Mod. 45NUT for cylinders Series 61, 63, 6E

+ = add the stroke



Ø TF TG TH ØA T1 P FB UF G1 UF1 L C1 H W C L1 WH L2 L3 L4 L5 TL SW1 SW2 SW3
32 78 32,5 58 12 74 M6 6,6 90 45 100 106 48 6 22 12 94 17 7,8 52 48 7,8 32,5 15 17 6
40 84 38 64 12 80 M6 6,6 100 50 106 117 58 7 22 12 105 21 10 53 56 10 38 15 19 6
50 100 46,5 80 16 96 M8 9 120 60 125 129 59 8 26 15 106 25 6,2 64 66 6,3 46,5 22 24 6
63 105 56,5 95 16 104 M8 9 125 70 132 146 76 8 26 15 121 25 9,8 64 76 9,8 56,5 22 24 6
80 130 72 130 20 130 M10 11 155 90 165 170 90 9 32 16 128 34 9 72 98 20 50 27 30 6
100 150 89 150 20 150 M10 11 175 110 185 190 110 9 32 16 138 39 10,5 72 118 20 70 27 30 6


Guides Mod. 45NUT for cylinders Series 6E

Supplied with:
4x fixing screws.

Material body: anodized aluminium.
Coupling: stainless steel AISI 303.

+ = add the stroke



Ø TF TG TH ØA T1 P ØFB UF G1 UF1 L C1 H W C L1 WH L2 L3 L4 L5 TL SW1 SW2 SW3
32 78 32,5 58 12 74 M6 6,6 90 45 100 106 48 6 22 12 94 17 7,8 52 48 7,8 32,5 15 17 6
40 84 38 64 12 80 M6 6,6 100 50 106 117 58 7 22 12 105 21 10 53 56 10 38 15 19 6
50 100 46,5 80 16 96 M8 9 120 60 125 129 59 8 26 15 106 25 6,2 64 66 6,3 46,5 22 24 6
63 105 56,5 95 16 104 M8 9 125 70 132 146 76 8 26 15 121 25 9,8 64 76 9,8 56,5 22 24 6


Guides Mod. 45NUT for cylinders Series 61

+ = add the stroke



Ø TF TG TH ØA T1 P FB UF G1 UF1 L C1 H W C L1 WH L2 L3 L4 L5 TL SW1 SW2 SW3
32 78 32,5 58 12 74 M6 6,6 90 45 100 106 48 6 22 12 94 17 7,8 52 48 7,8 32,5 15 17 6
40 84 38 64 12 80 M6 6,6 100 50 106 117 58 7 22 12 105 21 10 53 56 10 38 15 19 6
50 100 46,5 80 16 96 M8 9 120 60 125 129 59 8 26 15 106 25 6,2 64 66 6,3 46,5 22 24 6
63 105 56,5 95 16 104 M8 9 125 70 132 146 76 8 26 15 121 25 9,8 64 76 9,8 56,5 22 24 6
80 130 72 130 20 130 M10 11 155 90 165 170 90 9 32 16 128 34 9 72 98 20 50 27 30 6
100 150 89 150 20 150 M10 11 175 110 185 190 110 9 32 16 138 39 10,5 72 118 20 70 27 30 6


Guides Mod. 45NUT for cylinders Series 63

+ = add the stroke



Ø TF TG TH ØA T1 P FB UF G1 UF1 L C1 H W C L1 WH L2 L3 L4 L5 TL SW1 SW2 SW3
32 78 32,5 58 12 74 M6 6,6 90 45 100 106 48 6 22 12 94 17 7,8 52 48 7,8 32,5 15 17 6
40 84 38 64 12 80 M6 6,6 100 50 106 117 58 7 22 12 105 21 10 53 56 10 38 15 19 6
50 100 46,5 80 16 96 M8 9 120 60 125 129 59 8 26 15 106 25 6,2 64 66 6,3 46,5 22 24 6
63 105 56,5 95 16 104 M8 9 125 70 132 146 76 8 26 15 121 25 9,8 64 76 9,8 56,5 22 24 6
80 130 72 130 20 130 M10 11 155 90 165 170 90 9 32 16 128 34 9 72 98 20 50 27 30 6
100 150 89 150 20 150 M10 11 175 110 185 190 110 9 32 16 138 39 10,5 72 118 20 70 27 30 6


Guides Mod. 45NUT for cylinders Series 63

+ = add the stroke



Ø TF TG TH ØA T1 P FB UF G1 UF1 L C1 H W C L1 WH L2 L3 L4 L5 TL SW1 SW2 SW3
32 78 32,5 58 12 74 M6 6,6 90 45 100 106 48 6 22 12 94 17 7,8 52 48 7,8 32,5 15 17 6
40 84 38 64 12 80 M6 6,6 100 50 106 117 58 7 22 12 105 21 10 53 56 10 38 15 19 6
50 100 46,5 80 16 96 M8 9 120 60 125 129 59 8 26 15 106 25 6,2 64 66 6,3 46,5 22 24 6
63 105 56,5 95 16 104 M8 9 125 70 132 146 76 8 26 15 121 25 9,8 64 76 9,8 56,5 22 24 6
80 130 72 130 20 130 M10 11 155 90 165 170 90 9 32 16 128 34 9 72 98 20 50 27 30 6
100 150 89 150 20 150 M10 11 175 110 185 190 110 9 32 16 138 39 10,5 72 118 20 70 27 30 6


We think you are in United States.
Update your location?