5ES050TBL0100AS1
Electromec. axis s. 5e
Profile | Square section |
Size | 50x50 mm |
Name of Series | 5E |
Stroke | 100 mm |
Type of slider | Standard |
Number of sliders | 1 slider |
Version | Standard axis |
Transmission | Toothed belt |
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Size | A | B | C | ØC1 | C2 | ØC3(h8) | C4 | D1 | D2 | E | E1 | F | ØG1(h8) | G2 | H | L1 | L2 | M1 | M2 | M3 | N | P1 | P2 | K1 | J1 | K2 | J2 | K3 | J3 | T1 | T2 | T3 | Y | X1 | X2 | W | Z1 | Z2 | S1 | S2 | S3 | S4 | V1 | V2 | V3 | V4 |
50 | 32,5 | 15 | 37 | 37 | 4,5 | 20 | 2 | 17 | 32 | 8,5 | 100 | 50 | 6 | 2 | 60 | 354 | 238 | 200 | 48 | 65 | 5 | 30 | 40 | M4 | 7 | M3 | 5 | M4 | 8 | 20 | ■ | 10 | ● | 304 | 21,8 | 230 | 8 | 4 | 5,4 | 6,8 | 3,65 | 5 | 6 | 12 | 4 | 5,5 |
65 | 35 | 20 | 53 | 52 | 2 | 26 | 4,5 | 23,5 | 46 | 8,5 | 125 | 65 | 8 | 3 | 75 | 438 | 288 | 250 | 63 | 80 | 5 | 40 | 53 | M5 | 8 | M3 | 6 | M5 | 10 | 23,5 | 18 | 10 | ● | 373 | 30,5 | 280 | 8 | 4 | 5,4 | 6,8 | 3,65 | 5 | 6 | 12 | 4 | 5,5 |
80 | 35 | 30 | 68 | 68 | 6,5 | 38 | 6 | 30,5 | 60,5 | 11,5 | 165 | 80 | 10 | 3 | 95 | 548 | 368 | 330 | 78 | 100 | 8 | 55 | 64 | M6 | 12 | M4 | 8,5 | M5 | 10 | 25 | 25 | 10 | ● | 468 | 40,5 | 360 | 8 | 4 | 5,4 | 6,8 | 3,65 | 5 | 8 | 16,5 | 6,8 | 9 |
* We recommend a coupling with a shaft of tolerance h8.
■ Dimension T2 in size 50 is not indicated because there is only one slot.
● Dimension Y indicates the hole for centralized lubrication by means of grease.
Size | WEIGHT STROKE ZERO [kg] | STROKE WEIGHT PER METER [kg/m] |
50 | 2,15 | 3,35 |
65 | 4,6 | 5,4 |
80 | 8,9 | 5,9 |
1-16/22 results