text.skipToContent text.skipToNavigation

5ES050TBL0850AS1

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Electromechanical axis Mod. 5E...AS1

+ = add the stroke



Size A B C ØC1 C2 ØC3(h8) C4 D1 D2 E E1 F ØG1(h8) G2 H L1 L2 M1 M2 M3 N P1 P2 K1 J1 K2 J2 K3 J3 T1 T2 T3 Y X1 X2 W Z1 Z2 S1 S2 S3 S4 V1 V2 V3 V4
50 32,5 15 37 37 4,5 20 2 17 32 8,5 100 50 6 2 60 354 238 200 48 65 5 30 40 M4 7 M3 5 M4 8 20 10 304 21,8 230 8 4 5,4 6,8 3,65 5 6 12 4 5,5
65 35 20 53 52 2 26 4,5 23,5 46 8,5 125 65 8 3 75 438 288 250 63 80 5 40 53 M5 8 M3 6 M5 10 23,5 18 10 373 30,5 280 8 4 5,4 6,8 3,65 5 6 12 4 5,5
80 35 30 68 68 6,5 38 6 30,5 60,5 11,5 165 80 10 3 95 548 368 330 78 100 8 55 64 M6 12 M4 8,5 M5 10 25 25 10 468 40,5 360 8 4 5,4 6,8 3,65 5 8 16,5 6,8 9
NOTE:
* We recommend a coupling with a shaft of tolerance h8.
■ Dimension T2 in size 50 is not indicated because there is only one slot.
● Dimension Y indicates the hole for centralized lubrication by means of grease.


Size WEIGHT STROKE ZERO [kg] STROKE WEIGHT PER METER [kg/m]
50 2,15 3,35
65 4,6 5,4
80 8,9 5,9


We think you are in United States.
Update your location?