text.skipToContent text.skipToNavigation

5ES065TBL0450HS1

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Electromechanical axis Mod. 5E...HS1

+ = add the stroke



Size A B C ØC1 C2 ØC3 C4 D1 D2 E E1 F F4 Ø G1 G2 H L1 L2 M1 M2 M3 N P1 P2 P3 P4 K1 J1 K2 J2 K3 J3 T1 T2 T3 Y X1 X2 W Z1 Z2 S1 S2 S3 S4 V1 V2 V3 V4
65 35 20 53 52 5 26 4,5 23,5 46 20,5 125 65 2 8 3 75 438 288 250 99 92 17 120 53 28 28 M5 8 M3 6 M5 10 23,5 18 10 373 30,5 280 8 4 5,4 6,8 3,65 5 6 12 4 5,5
80 35 30 68 68 6,5 38 6 30,5 60,5 26,5 165 80 1 10 3 95 548 368 330 119 115 23 165 64 31 33,5 M5 12 M4 8,5 M5 10 25 25 10 468 40,5 360 8 4 5,4 6,8 3,65 5 8 16,5 6,8 9
NOTE:
* We recommend a coupling with a shaft of tolerance h8.
● Dimension Y indicates the hole for centralized lubrication by means of grease.


Size WEIGHT STROKE ZERO [kg] STROKE WEIGHT PER METER [kg/m]
65 7,08 6,86
80 14,86 8,34


We think you are in United States.
Update your location?