text.skipToContent text.skipToNavigation

5ES050BS05P0540AC1

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Electromechanical axis Mod. AC1

+ = add the stroke

NOTE:
■ Dimension T2 in size 50 is not indicated because there is only one slot.
● Dimension Y indicates the hole for centralized lubrication by means of grease.



Size A ØB B1 B2 ØC ØD D1 E E1 F ØG1 G2 ØG3 G4 H K1 J1 K2 J2 K3 J3 L1 L2 M1 M2 M3 P1 P2 PA1 PA2 T1 T2 T3 V W Y Z1 Z2
50 36,7 8 22,3 5,3 30 38 90* 32 141 50 6 2 6 2 61 M4 7,5 M4 6 M4 6 224 192 174 48 65 30 40 16,7 40 20 10 6 184 6,3 8 4
65 49 8 20,2 3,2 38 48 45* 33 170 65 8 2 6 2 76 M5 8 M4 6 M4 6 262 228 210 63 80 40 53 22 50 23,5 18 10 6 220 6,3 8 4
80 62 10 21,3 0,3 55 65 45* 38 219 80 10 3 8 2 95 M6 12 M5 10 M5 10 341,5 299 281 78 100 55 64 30 60 25 25 10 8 291 6,3 8 4


We think you are in United States.
Update your location?