text.skipToContent text.skipToNavigation

3E032BS0330P03M

Accessories
Full screen
Your configuration

Series 3E cylinders

+ = add the stroke
*Dimension not in compliance with ISO 15552 standard



Size AM AF ØB(h8) BG E ØF(h8) KF KK L1 + ØMM R RT PL SW1 SW2 TG VA TR RC BC WH ZJ + weight stroke 0 [g] weight stroke [kg/m]
20 16 11 28,5 10 35 5 M6 M8x1,25 75 14 16 M4 19 13 13 24 6,5 25 M3 10 7,5 82,5 326 2,57
32 19 13 34 10 42 5 M8 M10x1,25 75 14 19 M5 19 13 17 32,5 5,5 32,5 M5 10 7,5 82,5 430 3,64


We think you are in United States.
Update your location?