text.skipToContent text.skipToNavigation

CGPL-12-12

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Gripper - size 12



Mod. G (mm) Total stroke G1 (mm) D (mm) Opening / Closing force jaw (N)* Working pressure (bar) Working temperature (°C) Repeatability (mm) ** Max use frequency (Hz) Weight (kg)
CGPL-12-12 18 12 38 48 1÷7 5÷60 ±0,05 2 0,145
** Is the value of the gripper without the role of bias load state; conversely affected by the tooth gap beetween the rack and gear, the maximum value is 0,15 mm
* Pressure 5bar, clamping point L = 20, and the value at the center of the stroke.

We think you are in United States.
Update your location?