text.skipToContent text.skipToNavigation

VSCF-0030S-M3M

Full screen
Your configuration

Suction pad VSCF-0010 to 0040 - male thread

* = (N) for suction pad in NBR - (S) for suction pad in Silicone
(add the required letter when placing an order)



Mod. G1 D1 dn DS H LG1 SW1 Z Suction pad Nipple
VSCF-0010*-M3M M3 M 1,1 1,0 1,0 4,6 3,0 5 0,1 VSCF-0010* NPS-A-M3-M
VSCF-0015*-M3M M3 M 1,7 1,0 1,5 4,6 3,0 5 0,1 VSCF-0015* NPS-A-M3-M
VSCF-0020*-M3M M3 M 2,4 1,0 2,0 5,5 3,0 5 0,2 VSCF-0020* NPS-A-M3-M
VSCF-0030*-M3M M3 M 3,7 1,0 3,0 5,5 3,0 5 0,3 VSCF-0030* NPS-A-M3-M
VSCF-0040*-M3M M3 M 4,7 1,0 4,0 5,5 3,0 5 0,4 VSCF-0040* NPS-A-M3-M


We think you are in United States.
Update your location?