text.skipToContent text.skipToNavigation

VSCF-0050S-M5M

Full screen
Your configuration

Suction pad VSCF-0050 to 0080 - male thread

* = (N) for suction pad in NBR - (S) for suction pad in Silicone
(add the required letter when placing an order)



Mod. G1 D1 dn DS H LG1 SW1 Z Suction pad Nipple
VSCF-0050*-M5M M5 M 5,7 1,8 5,0 10,5 4,7 8 0,5 VSCF-0050* NPS-C-M5-M
VSCF-0060*-M5M M5 M 6,8 1,8 6,0 10,5 4,7 8 0,6 VSCF-0060* NPS-C-M5-M
VSCF-0080*-M5M M5 M 8,4 1,8 8,0 10,5 4,7 8 0,8 VSCF-0080* NPS-C-M5-M


We think you are in United States.
Update your location?