text.skipToContent text.skipToNavigation

A131-AC2IM

Full screen
Your configuration

Series A solenoid valve - 3/2-way - Mod. A231 - rotatable interface

* choose the most suitable solenoid.

EV08



Mod. Function Interface Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
A131-AC2-* 3/2 NC OR rotatable 1.5 1.1 nichel plated brass bistable EV08


We think you are in United States.
Update your location?