text.skipToContent text.skipToNavigation

A321-1C2-U7H

Full screen
Your configuration

Series A solenoid valve - 2/2-way - Mod. A32

* choose the most suitable solenoid.



Mod. Function Ports Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
A321-0C2-* 2/2 NC M5 1.5 0.77 nickel plated brass no EV01
A321-1C2-* 2/2 NC G1/8 1.5 0.85 nickel plated brass no EV01
A321-1D2-* 2/2 NC G1/8 2.0 1.55 nickel plated brass no EV01
A321-1E2-* 2/2 NC G1/8 2.5 2.00 nickel plated brass no EV01
A322-0C2-* 2/2 NO M5 1.8 1.08 nickel plated brass no EV02
A322-1C2-* 2/2 NO G1/8 1.8 1.24 nickel plated brass no EV02


We think you are in United States.
Update your location?