text.skipToContent text.skipToNavigation

A331-1E2-U73-OX1

Full screen
Your configuration

Series A solenoid valve - 3/2-way NC - Mod. A33

M5 thread inlet
R1/8 thread outlet
The valve can be screwed directly onto the component to be operated.

* choose the most suitable solenoid.



Mod. Function Ports Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
A331-3C2-* 3/2 NC M5-R1/8 1.5 0.85 nickel plated brass no EV03
A331-4C2-* 3/2 NC M5-R1/8 1.5 0.85 nickel plated brass yes EV08


We think you are in United States.
Update your location?