text.skipToContent text.skipToNavigation

A431-1C2-G77

Body material   Nickel-plated brass - burnished brass - aluminium
Orifice diameter   Ø 1.2 - 1.4 - 1.5
Name of Series   A
Body design   Threaded body with quick exhaust
Ports   G1/8
Function   NC - normally closed
Solenoid interface   PA66 / 22
Number of ways   3 ways
Full screen
Your configuration

Solenid valve - 3/2-way NC - Mod. A43 - quick exhaust

* choose the most suitable solenoid.



Mod. Function Ports Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
A431-1C2-* 3/2 NC G1/8 1.5 0.77 aluminium no EV07


We think you are in United States.
Update your location?