text.skipToContent text.skipToNavigation

AH31-CC3-U77

Full screen
Your configuration

Series A solenoid valve - 3/2-way - Mod. AA3 - modular technopolymer body

* choose the most suitable solenoid.



Mod. Function Ports Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
AA31-0C3-* 3/2 NC G1/8-M5 1.5 0.85 PA6 bistable EV08
AA31-CC3-* 3/2 NC G1/8-Ø4 1.5 0.85 PA6 bistable EV08
AA32-0C3-* 3/2 NO M5-M5 1.4 0.75 PA6 bistable EV05
AA32-CC3-* 3/2 NO M5-Ø4 1.4 0.75 PA6 bistable EV05
AA33-0C3-* 3/2 NO IN-LINE G1/8-M5 1.5 1.00 PA6 no EV05
AA33-CC3-* 3/2 NO IN-LINE G1/8-Ø4 1.5 1.00 PA6 no EV05


We think you are in United States.
Update your location?