text.skipToContent text.skipToNavigation

PL000-B01-PF23

Full screen
Your configuration

Series PL solenoid valve - 3/2-way NO IN-LINE



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar) Body material Seals material Manual override Power (W) Symbol
PL000-B01-PF2* 3/2 NO IN-LINE 1,1 0,34 0 ÷ 7 PBT FKM no 2,7 EV05
PL000-B01-SF2* 3/2 NO IN-LINE 1,1 0,34 0 ÷ 7 PPS FKM no 2,2 EV05
* add
- VOLTAGE
- FIXING (see CODING EXAMPLE)

We think you are in United States.
Update your location?