text.skipToContent text.skipToNavigation

P204-08

Full screen
Your configuration

Manifold - double side valve - frontal outlets Mod. P20*-0*

* add manifold ports (see Coding example)
A= groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P204-0* 4 53 39 18,5 16 G1/8 G1/8
P206-0* 6 69 55 18,5 16 G1/8 G1/8
P208-0* 8 85 71 18,5 16 G1/8 G1/8
P210-0* 10 101 87 18,5 16 G1/8 G1/8
P212-0* 12 117 103 18,5 16 G1/8 G1/8


Manifold - double side valve - frontal outlets

Can be fixed through DIN 46277/3 guide with the accessory PCF-E520.
 

* add manifold ports (see Coding example)
A = groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P204-0* 4 53 39 18,5 16 G1/8 G1/8
P206-0* 6 69 55 18,5 16 G1/8 G1/8
P208-0* 8 85 71 18,5 16 G1/8 G1/8
P210-0* 10 101 87 18,5 16 G1/8 G1/8
P212-0* 12 117 103 18,5 16 G1/8 G1/8


Manifold - double side valve - frontal outlets

Can be fixed through DIN 46277/3 guide with the accessory PCF-E520.

* add manifold ports (see Coding example)
A = groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P204-0* 4 53 39 18.5 16 G1/8 G1/8
P206-0* 6 69 55 18.5 16 G1/8 G1/8
P208-0* 8 85 71 18.5 16 G1/8 G1/8
P210-0* 10 101 87 18.5 16 G1/8 G1/8
P212-0* 12 117 103 18.5 16 G1/8 G1/8


Manifold - double side valve - frontal outlets

Can be fixed through DIN 46277/3 guide with the
accessory PCF-E520.

* add manifold ports (see Coding example)
A = groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P204-0* 4 53 39 18,5 16 G1/8 G1/8
P206-0* 6 69 55 18,5 16 G1/8 G1/8
P208-0* 8 85 71 18,5 16 G1/8 G1/8
P210-0* 10 101 87 18,5 16 G1/8 G1/8
P212-0* 12 117 103 18,5 16 G1/8 G1/8


Manifold - double side valve - frontal outlets

Can be fixed through DIN 46277/3 guide with the accessory PCF-E520.

* add manifold ports (see Coding example)
A= groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P204-0* 4 53 39 18,5 16 G1/8 G1/8
P206-0* 6 69 55 18,5 16 G1/8 G1/8
P208-0* 8 85 71 18,5 16 G1/8 G1/8
P210-0* 10 101 87 18,5 16 G1/8 G1/8
P212-0* 12 117 103 18,5 16 G1/8 G1/8


We think you are in United States.
Update your location?