text.skipToContent text.skipToNavigation

K8BC3503-D431N-N001BC002

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Series K8B solenoid valve - 3/2-way - threaded ports body version

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar)
K8BC3403-D431N-N001B* 3/2 NC 3,6 2,8 1÷7
K8BC3503-D431N-N001B* 3/2 NO 3,6 2,8 1÷7


We think you are in United States.
Update your location?