text.skipToContent text.skipToNavigation

CS-LS05HC

Full screen
Your configuration

Connector M12, 5 pin, male, angular

CANopen bus OUT



Mod. Description Type of connector Connection Cable length (m)
CS-LS05HC for wiring 90° M12 A 4 pin male - Pin 5 is not connected -


Connector M12, 5 pin, male, angular

CANopen bus OUT



Mod. Description Type of connector Connection Fieldbus
CS-LS05HC for wiring 90° M12 A 5 pin male CANopen / DeviceNet
CS-MS05HC for wiring 90° M12 B 5 pin male PROFIBUS


Connector M12, 5 pin, male, angular

CANopen bus OUT



Mod. Description Type of connector Connection Cable length (m)
CS-LS05HC for wiring 90° M12 A 4 pin male - Pin 5 is not connected -


Connector M12, 5 pin, male, angular



Mod. Description Type of connector Connection Fieldbus
CS-LS05HC for wiring 90° M12 A 5 pin male CANopen / DeviceNet
CS-MS05HC for wiring 90° M12 B 5 pin male PROFIBUS


We think you are in United States.
Update your location?