text.skipToContent text.skipToNavigation

120-803

Full screen
Your configuration

Connector with flying leads Mod. 120



Mod. Description Colour L = cable length (mm) cable holding Cable section Cable external diameter Material for the cable insulation
120-803 crimped cable white 300 crimping 0,25 mm² 1,2 mm PVC


Series K8DV Solenoid Valves - Connector J



Mod. Description Colour L = cable length (mm) cable holding
120-J803 crimped cable connector J white 300 crimping
120-J806 crimped cable connector J white 600 crimping


Connector with flying leads Mod. 120

Flying leads section: 0.22 mm²
Flying leads external diameter: 1.1 mm/1.2 mm
Material for the flying leads insulation: PVC



Mod. Description Colour L = cable length (mm) cable holding
120-J803 crimped cable connector J white 300 crimping
120-J806 crimped cable connector J white 600 crimping


Series K8 K8X Solenoid Valves



Mod. Description Colour L = cable length (mm) cable holding
120-803 crimped cable white 300 crimping
120-806 crimped cable white 600 crimping


Series K8DV Solenoid Valves



Mod. Description Colour L = cable length (mm) cable holding
120-803 crimped cable white 300 crimping
120-806 crimped cable white 600 crimping


Series K8B Solenoid Valves - Connector J



Mod. Description Colour L = cable length (mm) cable holding
120-J803 crimped cable connector J white 300 crimping
120-J806 crimped cable connector J white 600 crimping


We think you are in United States.
Update your location?