text.skipToContent text.skipToNavigation

D23VB-GR

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with body for sub-base
Actuation   Electric 15mm
Type of solenoid valve   2 x 3/2 NC,  2 x 3/2 NO
Size   16
Full screen
Your configuration

2x3/2-way solenoid valve, outlets on subbase - size 16

Connectors at the end
of this section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D2EVB-CR / D2CVB-CR 2x3/2 NC 1,5 ÷ 7 -0,7 ÷ 10 950 EV71
D2EVB-AR / D2CVB-AR 2x3/2 NO 1,5 ÷ 7 -0,7 ÷ 10 950 EV72
D2EVB-GR / D2CVB-GR 1x3/2 NC + 1x3/2 NO 1,5 ÷ 7 -0,7 ÷ 10 950 EV73


We think you are in United States.
Update your location?