text.skipToContent text.skipToNavigation

KDV160-A83G-W7M

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Series KDV solenoid valve - in-line 300 mm flying leads



Mod. Function Orifice Ø (mm) Power (W) Min÷max pressure (bar) Body material Seals material Power (W) Symbol
KDV110-A8*G-W*M 2/2 NC 0.8 0.2 -0.95 ÷ 2.0 PEEK FKM / EPDM / FFKM 4/1 EV01
KDV110-B0*G-W*M 2/2 NC 1.0 0.3 -0.95 ÷ 1.5 PEEK FKM / EPDM / FFKM 4/1 EV01
KDV110-B3*G-W*M 2/2 NC 1.3 0.4 -0.95 ÷ 1.0 PEEK FKM / EPDM / FFKM 4/1 EV01
KDV120-A8*G-W*M 2/2 NO 0.8 0.2 -0.95 ÷ 2.0 PEEK FKM / EPDM / FFKM 4/1 EV02
KDV120-B0*G-W*M 2/2 NO 1.0 0.3 -0.95 ÷ 1.5 PEEK FKM / EPDM / FFKM 4/1 EV02
KDV120-B3*G-W*M 2/2 NO 1.3 0.4 -0.95 ÷ 1.0 PEEK FKM / EPDM / FFKM 4/1 EV02
KDV160-A8*G-W*M 3/2 UNI 0.8 0.2 -0.95 ÷ 2.0 PEEK FKM / EPDM / FFKM 4/1 EV64
KDV160-B0*G-W*M 3/2 UNI 1.0 0.3 -0.95 ÷ 1.5 PEEK FKM / EPDM / FFKM 4/1 EV64
KDV160-B3*G-W*M 3/2 UNI 1.3 0.4 -0.95 ÷ 1.0 PEEK FKM / EPDM / FFKM 4/1 EV64


We think you are in United States.
Update your location?