text.skipToContent text.skipToNavigation

KL040-A63AY-B3M

Full screen
Your configuration

Series KL solenoid valve - 3/2-way - M8 connector

Supplied with:
1x interface seal
2x M1.6x14.7 screws for mounting on metal
or
2x Ø1.6x16 screws for mounting on plastic

* add
- BODY DESIGN
- MANUAL OVERRIDE
- VOLTAGE
- FIXING
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Pressure min÷max (bar) Power (W)
KL*40-A63A*-M** 3/2 NC 0,6 0,12 0 ÷ 7 1
KL*40-A83A*-M** 3/2 NC 0,8 0,18 0 ÷ 5 1


We think you are in United States.
Update your location?