text.skipToContent text.skipToNavigation

KL210-B63A0-17M

Full screen
Your configuration

Series KL solenoid valve - 2/2-way NC - 90° connector

Supplied with:
1x interface seal
2x M2x16 screws for mounting on metal

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Pressure min÷max (bar) Power (W)
KL210-A83A0-1*M 2/2 NC 0,8 0,25 0 ÷ 3 1,3 / 0,3
KL210-B23A0-1*M 2/2 NC 1,2 0,40 0 ÷ 6 4 / 1
KL210-B63A0-1*M 2/2 NC 1,6 0,50 0 ÷ 4 4 / 1
KLC10-A83A0-1*M 2/2 NC 0,8 0,25 0 ÷ 3 1,3 / 0,3
KLC10-B23A0-1*M 2/2 NC 1,2 0,40 0 ÷ 6 4 / 1
KLC10-B63A0-1*M 2/2 NC 1,6 0,50 0 ÷ 4 4 / 1


We think you are in United States.
Update your location?