text.skipToContent text.skipToNavigation

KL040-B33AY-18P

Full screen
Your configuration

Series KL solenoid valve - 3/2-way - 90° connector

Supplied with:
1x interface seal
2x M1,6x14,7 screws for mounting on metal
or
2x Ø1,6x16 screws for mounting on plastic
3/2 UNI models can work with vacuum. The maximum pressure will be reduced by 1 bar.

* add
- BODY DESIGN
- MANUAL OVERRIDE
- VOLTAGE
- FIXING
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Pressure min÷max (bar) Power (W)
KL*40-A63A*-1** 3/2 NC 0.6 0.12 0 ÷ 7 1
KL*40-A83A*-1** 3/2 NC 0.8 0.18 0 ÷ 5 1
KL*40-B13A*-1** 3/2 NC 1.1 0.32 3 ÷ 7 4 / 1
KL*40-B33A*-1** 3/2 NC 1.3 0.37 0 ÷ 3 4 / 1
KL*50-A63A*-1** 3/2 NO 0.6 0.12 0 ÷ 7 1.3 / 0.3
KL*50-A83A*-1** 3/2 NO 0.8 0.18 0 ÷ 5 1.3 / 0.3
KL*50-B13A*-1** 3/2 NO 1.0 0.30 0 ÷ 5 4 / 1
KL*50-B33A*-1** 3/2 NO 1.3 0.37 0 ÷ 3 4 / 1
KL*60-A63A*-1** 3/2 UNI 0.6 0.12 0 ÷ 5 [-1 ÷ 4] 1.3 / 0.3
KL*60-A83A*-1** 3/2 UNI 0.8 0.18 0 ÷ 4 [-1 ÷ 3] 1.3 / 0.3
KL*60-B13A*-1** 3/2 UNI 1.1 0.30 0 ÷ 3 [-1 ÷ 2] 4 / 1
KL*60-B33A*-1** 3/2 UNI 1.3 0.37 0 ÷ 2 [-1 ÷ 1] 4 / 1


We think you are in United States.
Update your location?