AP-6210-DR2-GP7
Proportional valve
Valve function | NC |
Number of ways | 2-way |
Body material | Brass |
Orifice diameter | Ø 0.8 (size 16mm only) |
Name of Series | AP |
Solenoid voltage | 24 V DC 3 W (size 16mm only) |
Seal material | NBR |
Size | Size 16mm |
Ports | M5 (size 16mm only) |
Encapsulating material | PA (size 16mm only) |
Coil direction | Fastons opposite to pneumatic ports/same side of the outlet |
Solenoid interface | 16x26 DIN EN 175301-803-C (size 16mm only) |
Accessories
Kabelkontakt - 122-550-5
Connector 24v 3-mt cable - 122-571-3
Connector din 43650 - 122-800
Connector atex - 122-800EX
Connector - 125-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Port 1 | Port 2 | Function | Orifice Ø (mm) | kv (l/min) | Max pressure (bar) | Max flow (Nl/min) |
AP-6210-DR2-GP* | M5 | M5 | 2/2 NC | 0,8 | 0,3 | 10 | 43 |
AP-6210-FR2-GP* | M5 | M5 | 2/2 NC | 1 | 0,45 | 8 | 53 |
AP-6210-HR2-GP* | M5 | M5 | 2/2 NC | 1,2 | 0,57 | 6 | 53 |
AP-6210-LR2-GP* | M5 | M5 | 2/2 NC | 1,6 | 0,78 | 4 | 52 |
AP-6210-DW2-GP*OX2 | M5 | M5 | 2/2 NC | 0,8 | 0,3 | 10 | 43 |
AP-6210-FW2-GP*OX2 | M5 | M5 | 2/2 NC | 1 | 0,45 | 8 | 53 |
AP-6210-HW2-GP*OX2 | M5 | M5 | 2/2 NC | 1,2 | 0,57 | 6 | 53 |
AP-6210-LW2-GP*OX2 | M5 | M5 | 2/2 NC | 1,6 | 0,78 | 4 | 52 |