text.skipToContent text.skipToNavigation

AP-6210-FW2-GP7-OX2

Full screen
Your configuration

Series AP proportional valves - 16mm, body with threaded ports

AP01



Mod. Port 1 Port 2 Function Orifice Ø (mm) kv (l/min) Max pressure (bar) Max flow (Nl/min)
AP-6210-DR2-GP* M5 M5 2/2 NC 0,8 0,3 10 43
AP-6210-FR2-GP* M5 M5 2/2 NC 1 0,45 8 53
AP-6210-HR2-GP* M5 M5 2/2 NC 1,2 0,57 6 53
AP-6210-LR2-GP* M5 M5 2/2 NC 1,6 0,78 4 52
AP-6210-DW2-GP*OX2 M5 M5 2/2 NC 0,8 0,3 10 43
AP-6210-FW2-GP*OX2 M5 M5 2/2 NC 1 0,45 8 53
AP-6210-HW2-GP*OX2 M5 M5 2/2 NC 1,2 0,57 6 53
AP-6210-LW2-GP*OX2 M5 M5 2/2 NC 1,6 0,78 4 52
* choose the desired voltage

We think you are in United States.
Update your location?