text.skipToContent text.skipToNavigation

AP-7211-QE2-U712-OX2

Full screen
Your configuration

Series AP proportional valves - 22mm, body with threaded ports

AP01



Mod. Port 1 Port 2 Function Orifice Ø (mm) kv (l/min) Max pressure (bar) Max flow (Nl/min)
AP-7211-FR2-U7* G1/8 G1/8 2/2 NC 1 0,5 10 75
AP-7211-HR2-U7* G1/8 G1/8 2/2 NC 1,2 0,7 8 85
AP-7211-LR2-U7* G1/8 G1/8 2/2 NC 1,6 1,2 6 110
AP-7211-NR2-U7* G1/8 G1/8 2/2 NC 2 1,7 5 135
AP-7211-QR2-U7* G1/8 G1/8 2/2 NC 2,4 1,7 4 113
AP-7211-FW2-U7*OX2 G1/8 G1/8 2/2 NC 1 0,5 10 75
AP-7211-HW2-U7*OX2 G1/8 G1/8 2/2 NC 1,2 0,7 8 85
AP-7211-LW2-U7*OX2 G1/8 G1/8 2/2 NC 1,6 1,2 6 110
AP-7211-NW2-U7*OX2 G1/8 G1/8 2/2 NC 2 1,7 5 135
AP-7211-QW2-U7*OX2 G1/8 G1/8 2/2 NC 2,4 1,7 4 113
*choose the desired voltage

We think you are in United States.
Update your location?