text.skipToContent text.skipToNavigation

AP-721D-LW3-U711-OX2

Full screen
Your configuration

Series AP proportional valves, size 16mm - body in PVDF

AP01



Mod. Port 1 Port 2 Function Orifice Ø (mm) kv (l/min) Max pressure (bar) Max flow (Nl/min)
AP-621L-DR3-GP* Ø6 ** Ø6 ** 2/2 NC 0,8 0,3 10 43
AP-621L-FR3-GP* Ø6 ** Ø6 ** 2/2 NC 1 0,45 8 53
AP-621L-HR3-GP* Ø6 ** Ø6 ** 2/2 NC 1,2 0,57 6 53
AP-621L-LR3-GP* Ø6 ** Ø6 ** 2/2 NC 1,6 0,78 4 52
AP-621L-DW3-GP*OX2 Ø6 ** Ø6 ** 2/2 NC 0,8 0,3 10 43
AP-621L-FW3-GP*OX2 Ø6 ** Ø6 ** 2/2 NC 1 0,45 8 53
AP-621L-HW3-GP*OX2 Ø6 ** Ø6 ** 2/2 NC 1,2 0,57 6 53
AP-621L-LW3-GP*OX2 Ø6 ** Ø6 ** 2/2 NC 1,6 0,78 4 52
* choose the desired voltage
** pneumatic connection with tube and clamps

We think you are in United States.
Update your location?