PRE104-DD5I2E-00
Prop.press.reg. s. pre
Valve function | 3 ways (standard) |
Digital feedback signal | Error signal (only with command signal 2, 4, D) |
Operating pressure | 0-10,3 bar |
Name of Series | PRE |
Cable length | No cable |
Size | Size 1 |
Command signal | 0-10 V |
Connections | G1/4 |
Display | With display |
Accessory diagnostics | Without diagnostics (only with command signal 2, 4, D) |
Pilot supply | Internal |
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | A | B (3) | C | D (1 & 2) | E (82) | F | G | H |
PRE 1 | Electrical connection M12 | Regulator exhaust | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust of pilot solenoids M5 | Fixing holes M4 | External servo-pilot M5 | Valve function (7 - 8) G 1/4 |
M12 - 5 (pin male) | M12 - 8 (pin male) | M12 - 12 (pin male) |
for I/O Link version | for analog version | for version with external sensor connection |
1-14/14 results