text.skipToContent text.skipToNavigation

PRE1M4-EE7IIN-00-OX1

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

DIMENSIONAL CHARACTERISTICS SERIES PRE SIZE 1 MANIFOLD



Mod. A B (3) C D (2) E (1) F G (82) H
PRE 1 Electrical connection M12 Regulator exhaust G3/8 Fixing holes Ø4.3 Outlet G 1/4 Ports G1/8 or G1/4 Connection pin Exhaust of pilot solenoids M5 External servo-pilot M5



M12 - 5 (pin male) M12 - 8 (pin male) M12 - 12 (pin male)
for I/O Link version for analog version for version with external sensor connection


We think you are in United States.
Update your location?