text.skipToContent text.skipToNavigation

9412 6-M10X1R

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Branch Tee fittings Mod. 9412



Mod. A C D E F G H L M SW SW1 Weight (g) Package (pcs)
9412 6-M10x1R 6x1 6 M10x1 23 14,5 16 7 45 22,5 9 14 38 10
9412 6-M12x1,5R 6x1 8,2 M12x1,5 27,5 14,5 19 9 46 23 11 17 57 10
9412 6-M16x1,5R 6x1 8,2 M16x1,5 28 14,5 24 9 46 23 11 22 64,5 10
9412 6-M22x1,5R 6x1 8,2 M22x1,5 32 14,5 30 9 49 24,5 15 27 87 10
9412 8-M12x1,5R 8x1 8,2 M12x1,5 27,5 16,5 19 9 50 25 11 17 59,5 10
9412 8-M16x1,5R 8x1 8,2 M16x1,5 28 17 24 9 50 25 11 22 67 10
9412 8-M22x1,5R 8x1 8,2 M22x1,5 32 16,5 30 9 53 26,5 15 27 95,5 10
9412 10/7-M12x1,5R 10x1,5 8,2 M12x1,5 29 18,5 19 9 55 27,5 15 17 86 10
9412 10/7-M16x1,5R 10x1,5 8,2 M16x1,5 29 18,5 24 9 55 27,5 15 22 91 10
9412 10/7-M22x1,5R 10x1,5 8,2 M22x1,5 32 18,5 30 9 55 27,5 15 27 103 10
9412 10-M12x1,5R 10x1 8,2 M12x1,5 29 18,5 19 9 55 27,5 15 17 83 10
9412 10-M16x1,5R 10x1 8,2 M16x1,5 29 18,5 24 9 55 27,5 15 22 88 10
9412 10-M22x1,5R 10x1 8,2 M22x1,5 32 18,5 30 9 55 27,5 15 27 100,5 10
9412 12-M12x1,5R 12x1,5 8,2 M12x1,5 29 20,5 19 9 57 28,5 15 17 77 10
9412 12-M16x1,5R 12x1,5 8,2 M16x1,5 29 20,5 24 9 57 28,5 15 22 83 10
9412 12-M22x1,5R 12x1,5 8,2 M22x1,5 32 20,5 30 9 57 28,5 15 27 95,5 10
9412 15-M16x1,5R 15x1,5 8,2 M16x1,5 33,5 24,5 24 9 68 34 18 22 129,5 10
9412 15-M22x1,5R 15x1,5 8,2 M22x1,5 34 24,5 30 9 68 34 18 27 140,5 10


We think you are in United States.
Update your location?