text.skipToContent text.skipToNavigation

9502 8-M22X1,5R

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Elbow fittings Mod. 9502



Mod. A C D E F G H M SW SW1 Weight (g) Package (pcs)
9502 6-M10x1R 6x1 6 M10x1 22 14,5 16 7* 22,5 9 14 25 10
9502 6-M12x1,5R 6x1 8,2 M12x1,5 25 14,5 19 9 22,5 9 17 34 10
9502 6-M16x1,5R 6x1 8,2 M16x1,5 26 14,5 24 9 23 11 22 46,5 10
9502 6-M22x1,5R 6x1 8,2 M22x1,5 29 14,5 30 9 23 11 27 60 10
9502 8-M10x1R 8x1 6 M10x1 23 16,5 16 7* 25 11 14 30,5 10
9502 8-M12x1,5R 8x1 8,2 M12x1,5 26 16,5 19 9 25 11 17 39,5 10
9502 8-M14x1,5R 8x1 8,2 M14x1,5 26 16,5 21 9 25 11 19 40 10
9502 8-M16x1,5R 8x1 8,2 M16x1,5 26 16,5 24 9 25 11 22 45,5 10
9502 8-M22x1,5R 8x1 8,2 M22x1,5 29 16,5 30 9 25 11 27 60 10
9502 8-1/8R 8x1 6 G1/8 23 16,5 16 7* 25 11 14 30,5 10
9502 10/7-M12x1,5R 10x1,5 8,2 M12x1,5 27 18,5 19 9 27 13 17 48 10
9502 10/7-M16x1,5R 10x1,5 8,2 M16x1,5 27,5 18,5 24 9 27 13 22 55,5 10
9502 10/7-M22x1,5R 10x1,5 8,2 M22x1,5 29 18,5 30 9 27 13 27 69,3 10
9502 10/7,5-M12x1,5R 10x1,25 8,2 M12x1,5 27 18,5 19 9 27 13 17 48 10
9502 10/7,5-M16x1,5R 10x1,25 8,2 M16x1,5 27,5 18,5 24 9 27 13 22 55,5 10
9502 10/7,5-M22x1,5R 10x1,25 8,2 M22x1,5 29 18,5 30 9 27 13 27 69,3 10
9502 10-M12x1,5R 10x1 8,2 M12x1,5 27 18,5 19 9 27 13 17 47 10
9502 10-M16x1,5R 10x1 8,2 M16x1,5 27,5 18,5 24 9 27 13 22 54 10
9502 10-M22x1,5R 10x1 8,2 M22x1,5 29 18,5 30 9 27 13 27 68 10
9502 12-M12x1,5R 12x1,5 8,2 M12x1,5 28,5 20,5 19 9 28,5 15 17 55,5 10
9502 12-M16x1,5R 12x1,5 8,2 M16x1,5 28,5 20,5 24 9 28,5 15 22 59,5 10
9502 12-M22x1,5R 12x1,5 8,2 M22x1,5 30 20,5 30 9 28,5 15 27 72,5 10
9502 15-M16x1,5R 15x1,5 8,2 M16x1,5 31,5 24,5 24 9 34 18 22 91 10
9502 15-M22x1,5R 15x1,5 8,2 M22x1,5 34 24,5 30 9 34 18 27 103 10
9502 16/12-M16x1,5R 16x2 8,2 M16x1,5 33 25 24 9 35,5 21 22 114 10
9502 16/12-M22x1,5R 16x2 8,2 M22x1,5 33 25 30 9 35,5 21 27 117,5 10
9502 18-M22x1,5R 18x2 8,2 M22x1,5 33 27,5 30 9 35,5 21 27 115 10


We think you are in United States.
Update your location?