text.skipToContent text.skipToNavigation

9512 10-M12X1,5R

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Straight fittings Mod. 9512



Mod. A D F G H L SW Weight (g) Package (pcs)
9512 6-M10x1 6x1 M10x1 13,8 15 7 27,5 14 17,5 10
9512 6-M12x1,5R 6x1 M12x1,5 13,8 15 10 27,5 14 17,5 10
9512 6-M14x1,5R 6x1 M14x1,5 13,8 15 10 26,5 14 19,5 10
9512 6-M16x1,5R 6x1 M16x1,5 13,8 17 10 19,5 14 17,5 10
9512 6-M22x1,5R 6x1 M22x1,5 14,5 23 10 21 17 41,5 10
9512 8-M10x1 8x1 M10x1 16,5 18,5 7 30 17 26,5 10
9512 8-M12x1,5R 8x1 M12x1,5 16,5 18,5 10 32 17 28,5 10
9512 8-M14x1,5R 8x1 M14x1,5 16,5 18,5 10 29 17 26 10
9512 8-M16x1,5R 8x1 M16x1,5 16,5 18,5 10 28,5 17 29,5 10
9512 8-M22x1,5R 8x1 M22x1,5 16,5 23 10 21 19 39,5 10
9512 10/7-M12x1,5R 10x1,5 M12x1,5 17,8 19,5 10 33,5 18 26,5 10
9512 10/7-M16x1,5R 10x1,5 M16x1,5 17,8 19,5 10 29,5 18 29 10
9512 10/7-M22x1,5R 10x1,5 M22x1,5 18,5 23 10 22,5 19 37 10
9512 10/7,5-M12x1,5R 10x1,25 M12x1,5 17,8 19,5 10 33,5 18 26,5 10
9512 10/7,5-M16x1,5R 10x1,25 M16x1,5 17,8 19,5 10 29,5 18 29 10
9512 10/7,5-M22x1,5R 10x1,25 M22x1,5 18,5 23 10 22,5 19 37 10
9512 10-M12x1,5R 10x1 M12x1,5 17,8 19,5 10 33,5 18 26,5 10
9512 10-M16x1,5R 10x1 M16x1,5 17,8 19,5 10 29,5 18 29 10
9512 10-M22x1,5R 10x1 M22x1,5 18,5 23 10 22,5 19 37 10
9512 12-M12x1,5R 12x1,5 M12x1,5 19,8 21,5 10 35,5 20 34 10
9512 12-M14x1,5R 12x1,5 M14x1,5 19,8 21,5 10 35 20 35,5 10
9512 12-M16x1,5R 12x1,5 M16x1,5 19,8 21,5 10 34 20 37 10
9512 12-M22x1,5R 12x1,5 M22x1,5 20,5 24 10 23 22 37 10
9512 15-M16x1,5R 15x1,5 M16x1,5 23,8 26,5 10 39 24 53,5 10
9512 15-M22x1,5R 15x1,5 M22x1,5 23,8 26,5 10 32 24 50,5 10
9512 16/12-M16x1,5R 16x2 M16x1,5 25 30 10 42,5 27 75 10
9512 16/12-M22x1,5R 16x2 M22x1,5 25 30 10 35 27 68,5 10
9512 18-M22x1,5R 18x2 M22x1,5 26,8 30 10 40 27 68 10


We think you are in United States.
Update your location?