text.skipToContent text.skipToNavigation

7432 6-M5

Full screen
Your configuration

Fittings Mod. 7432



Mod. A D E G H L SW Weight [g]
7432 6-M5 6 M5 15,5 11,6 3,5 37 9 9


We think you are in United States.
Update your location?