text.skipToContent text.skipToNavigation

7432 12-1/4

Full screen
Your configuration

Fittings Mod. 7432



Mod. A D E G H L SW Weight [g]
7432 12-1/4 12 G1/4 31,5 20,2 6 56 20 49


We think you are in United States.
Update your location?