text.skipToContent text.skipToNavigation

7442 8-1/8

Full screen
Your configuration

Fittings Mod. 7442

* = model without mounting holes



Mod. A D G H L M S T T1 T2 SW Weight [g]
7442 8-1/8 8 G1/8 13,9 5 49 20,5 4 17 13,7 8,5 14 23


We think you are in United States.
Update your location?