text.skipToContent text.skipToNavigation

7442 10-3/8

Full screen
Your configuration

Fittings Mod. 7442

* = model without mounting holes



Mod. A D G H L M S T T1 T2 SW Weight [g]
7442 10-3/8 10 G3/8 16,1 7 57,5 24 4 16 15,8 8 19 33


We think you are in United States.
Update your location?