text.skipToContent text.skipToNavigation

7442 16-1/2

Full screen
Your configuration

Fittings Mod. 7442

* = model without mounting holes



Mod. A D G H L M S T T1 T2 SW Weight [g]
7442 16-1/2 16 G1/2 27 8 71,5 33,5 - - - - 24 80 *


We think you are in United States.
Update your location?