text.skipToContent text.skipToNavigation

7442 16-3/4

Full screen
Your configuration

Fittings Mod. 7442

* = model without mounting holes



Mod. A D G H L M S T T1 T2 SW Weight [g]
7442 16-3/4 16 G3/4 27 9 66,5 33,5 - - - - 30 90 *


We think you are in United States.
Update your location?