text.skipToContent text.skipToNavigation

7542 8-6-1/4

Full screen
Your configuration

Fittings Mod. 7542



Mod. A B D G H L M N S SW T T1 T2 Weight [g]
7542 8-6-1/4 8 6 G1/4 13,9 6 72 11,5 27,5 4 14 38,2 13,5 9 26


We think you are in United States.
Update your location?