text.skipToContent text.skipToNavigation

7542 10-8-1/4

Full screen
Your configuration

Fittings Mod. 7542



Mod. A B D G H L M N S SW T T1 T2 Weight [g]
7542 10-8-1/4 10 8 G1/4 16,1 6 87,5 14,1 31 4 17 45,8 16 10,5 41


We think you are in United States.
Update your location?