text.skipToContent text.skipToNavigation

7542 10-8-3/8

Full screen
Your configuration

Fittings Mod. 7542



Mod. A B D G H L M N S SW T T1 T2 Weight [g]
7542 10-8-3/8 10 8 G3/8 16,1 7 88 14,1 32 4 19 45,8 16 10,5 42


We think you are in United States.
Update your location?