text.skipToContent text.skipToNavigation

7560 8

Full screen
Your configuration

Fittings Mod. 7560



Mod. A B F L M S T T1 T2 Weight [g]
7560 8 8 8 27,2 39,5 13,5 4 17 14 14,5 15


We think you are in United States.
Update your location?