text.skipToContent text.skipToNavigation

7560 8-6

Full screen
Your configuration

Fittings Mod. 7560



Mod. A B F L M S T T1 T2 Weight [g]
7560 8-6 8 6 23 36 11,4 4 14,5 14 15,5 11


We think you are in United States.
Update your location?