text.skipToContent text.skipToNavigation

7562 6-1/8

Full screen
Your configuration

Fittings Mod. 7562



Mod. A D F H L M S SW T T1 T2 Weight [g]
7562 6-1/8 6 G1/8 23 5 44 11,4 4 14 14,5 14 18,5 15


We think you are in United States.
Update your location?