text.skipToContent text.skipToNavigation

7562 8-1/8

Full screen
Your configuration

Fittings Mod. 7562



Mod. A D F H L M S SW T T1 T2 Weight [g]
7562 8-1/8 8 G1/8 27,2 5 47,5 13,5 4 14 17 14 17,5 24


We think you are in United States.
Update your location?