text.skipToContent text.skipToNavigation

7572 4-1/4

Full screen
Your configuration

Fittings Mod. 7572



Mod. A D H F F1 L M S SW T T1 T2 Weight [g]
7572 4-1/4 4 G1/4 6 20,5 17 41,5 8,3 4 14 14,5 20,5 15 21


We think you are in United States.
Update your location?